(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Electromagnetic Lock and Safety Door Switch Bracket Set Type B

Small Electromagnetic Lock and Safety Door Switch Bracket Set Type B

Structural element of factory automation equipment. [Specifications] (1) Main body mounting bracket (2) Main body mounting bracket spacer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4SL-BB

 
Part Number
D4SL-BB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 39.62

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications (1) Body Mounting Bracket (2) Body Mounting Bracket Spacer Material A6063S-T5 Applicable Series M6 3030 Series (Frame Side) / M6 3030 Series (Door Side)

Please check the type/dimensions/specifications of the part D4SL-BB in the Small Electromagnetic Lock and Safety Door Switch Bracket Set Type B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)