(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Special Frame, M6 Series, Side Conveyor Frame (for Outboard Roller)

Special Frame, M6 Series, Side Conveyor Frame (for Outboard Roller)

[Features]
・ It is a frame designed for special applications such as ducts, conveyors, oil pans, shelves, and hinges, as well as flat bars, equilateral angles, etc., assuming to be used after alteration. The cost of machined parts is reduced by using the shape suitable for the dedicated purpose of the special Alpha Frame

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ACSR-6090-6-[15-3000/1]
ACSR-6090-6-[15-3000/1]-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

1 Piece(s) 7 Day(s) or more 1015 ~ 3000None

-

1 Piece(s) 7 Day(s) or more 1015 ~ 3000W (Both Ends)

Loading...

  1. 1

Basic Information

Material A6063S-T5 (205) Surface Treatment Alumite Surface Treatment (Painting) Clear Electrostatic Paint
Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)