(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

E420 Simplex Bellows Expansion Joint 10K

E420 Simplex Bellows Expansion Joint 10K

Absorption of repeated heat expansion and contraction in air conditioning and sanitary piping. [Fluid Used]Steam/Water/Air

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
E420-20A
E420-25A
E420-32A
E420-40A
E420-50A
E420-65A
E420-80A
E420-100A
E420-125A
E420-150A
E420-200A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter

SGD 279.06

1 Piece(s) 13 Day(s) or more 20A

SGD 294.00

1 Piece(s) 13 Day(s) or more 25A

SGD 332.34

1 Piece(s) 13 Day(s) or more 32A

SGD 374.57

1 Piece(s) 13 Day(s) or more 40A

SGD 431.75

1 Piece(s) 13 Day(s) or more 50A

SGD 516.86

1 Piece(s) 13 Day(s) or more 65A

SGD 634.46

1 Piece(s) 13 Day(s) or more 80A

SGD 841.73

1 Piece(s) 13 Day(s) or more 100A

SGD 1,028.85

1 Piece(s) 13 Day(s) or more 125A

SGD 1,505.11

1 Piece(s) 13 Day(s) or more 150A

SGD 2,021.66

1 Piece(s) 13 Day(s) or more 200A

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Air Connecting Part Type Flange
Wetted Materials Stainless Steel (SUS316L) Connecting Part Material SS400 Maximum Operating Pressure(MPa) 1
Normal Operating Pressure(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)