(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Heavy Weight Adjustable Door Roller Model 22

Part Number

Configured Part Number is shown.

 
Part Number
TBS-0501
TBS-0502
TBS-0509
TMS-0509
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCar Material Shape

SGD 79.73

1 Piece(s) 10 Day(s) Stainless SteelRound Shape

SGD 79.73

1 Piece(s) 10 Day(s) Stainless SteelFlat Type

SGD 79.73

1 Piece(s) 10 Day(s) Stainless SteelV Type

SGD 77.63

1 Piece(s) 10 Day(s) ResinV Type

Loading...

  1. 1

Basic Information

The material of frames Stainless Steel Wheel Diameter(mm) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)