(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Popular Flutter V Type Door Wheel, Duracon Wheel

Popular Flutter V Type Door Wheel, Duracon Wheel

· Please check the shape of the rail.
· Both V shaped and U shaped flutter door rollers are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FDM-0189

 
Part Number
FDM-0189
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.77

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Steel Shape V Type
Wheel Diameter(mm) 18

Please check the type/dimensions/specifications of the part FDM-0189 in the Popular Flutter V Type Door Wheel, Duracon Wheel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)