(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Frame V model Door with Bearing Stainless Steel Wheel

Stainless Steel Frame V model Door with Bearing Stainless Steel Wheel

· Please check the shape of the rail.
· Both V shaped and U shaped flutter door rollers are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
5402
FBS-0429
FBS-0509
FBS-0609
FBS-0759
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 46.71

1 Piece(s) 18 Day(s) No42-42

SGD 50.38

1 Piece(s) 10 Day(s) Stainless Steel429242

SGD 104.60

1 Piece(s) 10 Day(s) Stainless Steel5011050

SGD 98.58

1 Piece(s) 10 Day(s) Stainless Steel6012060

SGD 145.80

1 Piece(s) 10 Day(s) Stainless Steel7514875

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Type Flutter Door Roller Wheel Shape V Type
Wheel Material Metal Shape V Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)