(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass Door Roller with 440C Bearings Door Roller Flat Sleeve

Brass Door Roller with 440C Bearings Door Roller Flat Sleeve

▪ Employs 440C bearings for superior durability and protection against rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1150
1151
1152
1153
1154
1155
2111
2112
2113
2114
2115
2116
BYS-0303
BYS-0363
BYS-0503
BYS-0603
BYS-0753
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Shape Wheel Diameter
(φ)
Overall Length
(mm)
Size Shape Wheel Diameter
(mm)

SGD 24.10

1 Piece(s) 15 Day(s) NoFlat Type30--Flat Type30

SGD 31.40

1 Piece(s) 11 Day(s) NoFlat Type35-36Flat Type35

SGD 62.80

1 Piece(s) 18 Day(s) NoFlat Type40--Flat Type40

SGD 90.10

1 Piece(s) 18 Day(s) NoFlat Type50--Flat Type50

SGD 97.70

1 Piece(s) 18 Day(s) NoFlat Type60--Flat Type60

SGD 138.40

1 Piece(s) 18 Day(s) NoFlat Type75--Flat Type75

SGD 24.10

1 Piece(s) 11 Day(s) NoGroove R Roller Model30--Round Shape30

SGD 31.40

1 Piece(s) 11 Day(s) NoGroove R Roller Model35-36Round Shape35

SGD 62.70

1 Piece(s) 18 Day(s) NoGroove R Roller Model40--Round Shape40

SGD 90.00

1 Piece(s) 18 Day(s) NoGroove R Roller Model50--Round Shape50

SGD 97.30

1 Piece(s) 18 Day(s) NoGroove R Roller Model60--Round Shape60

SGD 137.80

1 Piece(s) 18 Day(s) NoGroove R Roller Model75--Round Shape75

SGD 32.50

1 Piece(s) 10 Day(s) Stainless SteelFlat Type3068-Housing flat type30

SGD 39.38

1 Piece(s) 10 Day(s) Stainless SteelFlat Type357636Housing flat type35

SGD 141.10

1 Piece(s) 10 Day(s) Stainless SteelFlat Type50110-Housing flat type50

SGD 157.40

1 Piece(s) 10 Day(s) Stainless SteelFlat Type60120-Housing flat type60

SGD 227.50

1 Piece(s) 10 Day(s) Stainless SteelFlat Type75148-Housing flat type75

Loading...

  1. 1

Basic Information

Car Material Copper Type Flutter Door Roller Wheel Material Metal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)