(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

C Roller Stainless Steel Cart

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBP-0500
SBP-0501
SBP-0502
SBP-0505
SBP-0506
SBP-0507
SBP-0509
SBP-0600
SBP-0601
SBP-0602
SBP-0605
SBP-0606
SBP-0607
SBP-0609
SBP-0750
SBP-0751
SBP-0752
SBP-0755
SBP-0756
SBP-0757
SBP-0759
SBP-0900
SBP-0901
SBP-0902
SBP-0905
SBP-0906
SBP-0907
SBP-0909
SBP-1000
SBP-1001
SBP-1002
SBP-1005
SBP-1006
SBP-1007
SBP-1009
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Wheel Diameter
(mm)

SGD 41.58

1 Piece(s) 18 Day(s) Deep Groove Model50

SGD 41.58

1 Piece(s) 8 Day(s) Round Groove Model50

SGD 41.58

1 Piece(s) 18 Day(s) Flat Type50

SGD 41.58

1 Piece(s) 18 Day(s) V Groove Model50

SGD 41.58

1 Piece(s) 18 Day(s) H Type50

SGD 41.58

1 Piece(s) 18 Day(s) Toro Model50

SGD 41.58

1 Piece(s) 18 Day(s) Mountain V Model50

SGD 58.76

1 Piece(s) 8 Day(s) Deep Groove Model60

SGD 58.76

1 Piece(s) 18 Day(s) Round Groove Model60

SGD 58.76

1 Piece(s) 18 Day(s) Flat Type60

SGD 58.76

1 Piece(s) 18 Day(s) V Groove Model60

SGD 58.76

1 Piece(s) 18 Day(s) H Type60

SGD 58.76

1 Piece(s) 18 Day(s) Toro Model60

SGD 58.76

1 Piece(s) 18 Day(s) Mountain V Model60

SGD 77.63

1 Piece(s) 8 Day(s) Deep Groove Model75

SGD 77.63

1 Piece(s) 18 Day(s) Round Groove Model75

SGD 77.63

1 Piece(s) 18 Day(s) Flat Type75

SGD 77.63

1 Piece(s) 18 Day(s) V Groove Model75

SGD 77.63

1 Piece(s) 18 Day(s) H Type75

SGD 77.63

1 Piece(s) 18 Day(s) Toro Model75

SGD 77.63

1 Piece(s) 18 Day(s) Mountain V Model75

SGD 98.58

1 Piece(s) 18 Day(s) Deep Groove Model90

SGD 98.58

1 Piece(s) 18 Day(s) Round Groove Model90

SGD 98.58

1 Piece(s) 18 Day(s) Flat Type90

SGD 98.58

1 Piece(s) 18 Day(s) V Groove Model90

SGD 98.58

1 Piece(s) 18 Day(s) H Type90

SGD 93.70

1 Piece(s) 11 Day(s) Toro Model90

SGD 98.58

1 Piece(s) 18 Day(s) Mountain V Model90

SGD 113.25

1 Piece(s) 18 Day(s) Deep Groove Model100

SGD 113.25

1 Piece(s) 19 Day(s) Round Groove Model100

SGD 113.30

1 Piece(s) 18 Day(s) Flat Type100

SGD 113.25

1 Piece(s) 18 Day(s) V Groove Model100

SGD 113.25

1 Piece(s) 18 Day(s) H Type100

SGD 113.25

1 Piece(s) 18 Day(s) Toro Model100

SGD 113.25

1 Piece(s) 18 Day(s) Mountain V Model100

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)