(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Roller Door for Partitions between Switches Groove

Roller Door for Partitions between Switches Groove

· Can be installed in two different orientations.
· Employs high-grade machinery bearings for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SPS-0001

 
Part Number
SPS-0001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 90.21

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Shape Groove type
Wheel Diameter(mm) 50

Please check the type/dimensions/specifications of the part SPS-0001 in the Roller Door for Partitions between Switches Groove series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)