(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Social Housing/Government Housing Door Roller, EKW-0004

Social Housing/Government Housing Door Roller, EKW-0004

· A re-issue of the public facilities-use door roller, a product which is no longer in production.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EKW-0004

 
Part Number
EKW-0004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.00

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Shape Flat Type
Wheel Diameter(mm) 13 Wheel Width(mm) 6

Please check the type/dimensions/specifications of the part EKW-0004 in the Social Housing/Government Housing Door Roller, EKW-0004 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)