(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepper Motor □42 mm (Thin Type)

Stepper Motor □42 mm (Thin Type)

[Features]
·high torque stepping motor
·A product that achieves an ultra-compact motor size of □42 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SS2421-5041
SS2422-5041
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHolding Torque
(N·m)
Holding torque (classification)
(N·m)
Length
(mm)

SGD 57.89

1 Piece(s) 7 Day(s) or more 0.0830.1 or Less11.6

SGD 59.14

1 Piece(s) 7 Day(s) or more 0.186~0.218.6

Loading...

  1. 1

Basic Information

Type Details Motor Unit Square Flange Size A(mm) 42 Power Supply Direct Current
Voltage Specifications DC Specifications Control Method Open loop Step Angle(°) 1.8
Reducer No Drive Method Bipolar Shaft axis Hollow
Specification identification Single Shafts Rated Current(A/phase) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)