CN Series for High Pressure Blowers

CN to CNL series of nozzles for high-pressure blowers. Demonstrates a stable performance from low to high wind speeds of 150 m/s.

Part Number

Configured Part Number is shown.

Part Number
CN-50
CN-80
CN-100
CN-150
CN-200
Part NumberVolume DiscountDays to ShipSlit Length
(mm)
Nozzle Width
(mm)
27 Day(s) or more 5070
27 Day(s) or more 80100
27 Day(s) or more 100120
27 Day(s) or more 150170
27 Day(s) or more 200220

Loading...

  1. 1

Basic Information

Spray Pattern Straight Air Source Compressor Material SUS304
Mounting Angle Flat Angle Adjustment Straight Blow Type Standard
Type Air Nozzle Features Mist Applicable Fluid Compressed Air
Slit width(mm) 1 Blowing Port PT1/4" External Screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)