Freebear table with lifting handle for light loads

Freebear table with lifting handle for light loads

Lightweight use (under 100 kg) specialized handle ascending type freebear table.
By operating the handle, the built-in freebear moves up and down from the table surface, and so work is safe even attaching to lifter dollies.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LHFT-450X700

 
Part Number
LHFT-450X700
Part NumberVolume DiscountDays to ShipRoHS
28 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Others Shape Table Load Capacity Range(N) 500.1~5000
Allowable Load(N) 980 Side Length A(mm) 700 Pitch x Number of Pieces(mm) 100×6
Application Handle Lift Type Mounting Height(mm) 32

Please check the type/dimensions/specifications of the part LHFT-450X700 in the Freebear table with lifting handle for light loads series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)