(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Joint for Steel Drainage Pipe, Co Cock (CO-F)

Flexible Joint for Steel Drainage Pipe, Co Cock (CO-F)

The connectors are of flexible joint for drainage steel pipes, in response to demands for comprehensive cost reduction

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IML-CO-F-40A
IML-CO-F-50A
IML-CO-F-65A
IML-CO-F-80A
IML-CO-F-100A
IML-CO-F-125A
IML-CO-F-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJoint Nominal D1

SGD 12.22

1 Piece(s) 6 Day(s) or more 40A

SGD 14.85

1 Piece(s) 6 Day(s) or more 50A

SGD 18.62

1 Piece(s) 6 Day(s) or more 65A

SGD 23.65

1 Piece(s) 6 Day(s) or more 80A

SGD 29.41

1 Piece(s) 6 Day(s) or more 100A

SGD 49.74

1 Piece(s) 6 Day(s) or more 125A

SGD 63.58

1 Piece(s) 6 Day(s) or more 150A

Loading...

  1. 1

Basic Information

Type Flexible Joints Applicable Plumbing Fitting Applicable Fluid Water / Air
Body Material Steel Tightening Bolt Type Others

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)