(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· LFDKC: Standard type linear bearing
· MLFDKC: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFDKC: Ultra-long lifetime (U ultra) that is 18.5 times the lifetime of the standard type.
· UMLFDKC: Ultra-long lifetime, (U ultra) rust-proof type.
Japanese Only
Part Number |
---|
MLFDKC6-UU |
MLFDKC8-UU |
MLFDKC10-UU |
MLFDKC12-UU |
MLFDKC13-UU |
MLFDKC16-UU |
MLFDKC20-UU |
MLFDKC25-UU |
MLFDKC35-UU |
MLFDKC40-UU |
ULFDKC20-UU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 108.38 | 1 Piece(s) | 14 Day(s) or more | 10 | 6 | 35 | [Surface Treatment] Anti-rust Processing | 12 | 354 | 310 | -0.009 | Standard | ||
SGD 108.59 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 45 | [Surface Treatment] Anti-rust Processing | 15 | 419 | 450 | -0.009 | Standard | ||
SGD 112.16 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 55 | [Surface Treatment] Anti-rust Processing | 19 | 865 | 850 | -0.009 | Standard | ||
SGD 119.91 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 57 | [Surface Treatment] Anti-rust Processing | 21 | 892 | 860 | -0.009 | Standard | ||
SGD 131.02 | 1 Piece(s) | 9 Day(s) or more | 10 | 13 | 60 | [Surface Treatment] Anti-rust Processing | 23 | 902 | 870 | -0.009 | Standard | ||
SGD 149.47 | 1 Piece(s) | 10 Day(s) or more | 10 | 16 | 68 | [Surface Treatment] Anti-rust Processing | 28 | 1248 | 1300 | -0.009 | Standard | ||
SGD 180.81 | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 80 | [Surface Treatment] Anti-rust Processing | 32 | 2083 | 2020 | -0.01 | Standard | ||
SGD 256.18 | 1 Piece(s) | 9 Day(s) or more | 10 | 25 | 112 | [Surface Treatment] Anti-rust Processing | 40 | 3517 | 3570 | -0.01 | Standard | ||
SGD 454.92 | 1 Piece(s) | 9 Day(s) or more | 10 | 35 | 134 | [Surface Treatment] Anti-rust Processing | 52 | 5722 | 6180 | -0.012 | Standard | ||
SGD 587.25 | 1 Piece(s) | 9 Day(s) or more | 10 | 40 | 153 | [Surface Treatment] Anti-rust Processing | 60 | 7872 | 8070 | -0.012 | Standard | ||
SGD 158.80 | 1 Piece(s) | 25 Day(s) or more | 10 | 20 | 80 | [No Surface Treatment] No | 32 | 2083 | 2020 | -0.01 | Ultra series (long life) |
Loading...
Type | Flange | Flange Type | Center Flanged | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | With center flange |
Length | Double | Flange Shape | Square type flange | Dust-proof Seal | With double seal |
How can we improve?
How can we improve?