600C, Gravity Hinge (Anti-Finger Pinch)

Part Number

Configured Part Number is shown.

Part Number
600C13-20-1
600C13-20-2
600C13-40-1
600C13-40-2
600C20-40-1
600C20-40-2
Part NumberVolume DiscountDays to ShipApplied Load
(N)
Reversed Specifications
6 Day(s) or more 392For Right SideDT13X Panel 20
6 Day(s) or more 392For Left SideDT13X Panel 20
6 Day(s) or more 392For Right SideDT13×Panel 40
6 Day(s) or more 392For Left SideDT13×Panel 40
6 Day(s) or more 392For Right SideDT20xpanel 40
6 Day(s) or more 392For Left SideDT20xpanel 40

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 114 Operating Environment Standard
Body Material SUS304 Main Body Surface Treatment Honing Width W(mm) 55
Additional Function No Mounting Method Screw Mounting Screw Hole Type Round hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)