(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

1602CT, Gravity Hinge (for Terrazzo)

Part Number

Configured Part Number is shown.

1602CT-1

Part Number
1602CT-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 87.91

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length L(mm) 85 Applied Load(N) 196
Operating Environment Standard Body Material SUS304 Main Body Surface Treatment Honing
Width W(mm) 44 Additional Function No Reversed For Right Side
Mounting Method Screw Mounting Screw Hole Type Countersinks

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)