(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

156, Pivot Hinge (Protruding Support with Vertical Frame)

156, Pivot Hinge (Protruding Support with Vertical Frame)

Hinge for wooden doors.
[Features]
·For materials, main body: malleable cast iron, axis core: Hardened steel. The cover is made of stainless steel SUS304.
·Finish and color are baked coating + brushed.
·Thrust bearings included specifications.
·Door dimensions are 1,000 × 2,000 mm.
·Door weight is 80 kg (maximum) and the mounting screw is a countersunk wood screw 4.5 × 25 mm.
·Since it is a cast product for left-handed and right-handed, it is necessary to adjust the dimensions on site.
·The lower hinge on the frame side needs to be attached in contact with the floor surface.
[Applications]
·Ideal for wooden doors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
156-1
156-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipReversed

SGD 122.72

1 Piece(s) 9 Day(s) or more For Right Side

SGD 122.72

1 Piece(s) 9 Day(s) or more For Left Side

Loading...

  1. 1

Basic Information

Main Body Type Pivot Shape Length L(mm) 151 Applied Load(N) 784
Operating Environment Standard Body Material Malleable Cast Iron Main Body Surface Treatment Baked Paint +Hairline
Width W(mm) 21 Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)