(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

155, Pivot Hinge (Protruding Support with Vertical Frame) (Part Numbers)

155, Pivot Hinge (Protruding Support with Vertical Frame)

Hinge for wooden doors.
[Features]
·For materials, main body: malleable cast iron, axis core: malleable cast iron, shaft: Stainless steel SUS304.
·Finish and color are baked coating + brushed.
·Thrust bearings included specifications.
·Door dimensions are 1,200 × 2,300 mm.
·Door weight is 80 kg (maximum).
·The mounting screw is a countersunk wood screw 4.5 × 25 mm.
·Left-handed and right-handed are available, and it has also a wood screw stop.
·Since it is a cast product, it is necessary to adjust the dimensions on site for use.
[Applications]
·Ideal for wooden doors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
155-1
155-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipReversed

SGD 130.17

1 Piece(s) 9 Day(s) or more For Right Side

SGD 130.17

1 Piece(s) 9 Day(s) or more For Left Side

Loading...

  1. 1

Basic Information

Length L(mm) 151 Width W(mm) 21 Body Material Malleable Cast Iron
Main Body Type Pivot Shape Operating Environment Standard Mounting Method Screw
Additional Function No Mounting Screw Hole Type Countersinks Applied Load(N) 784
Main Body Surface Treatment Baked Paint +Hairline

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)