(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

115, Flat Instrustar Hinge

115, Flat Instrustar Hinge

Flat finials hinge.
[Features]
·Leaf: Brass casting.
·Axial core: Stainless steel SUS304.
[Applications]
·Lightweight door.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
115-1
115-2
115-3
115-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)

SGD 87.10

1 Piece(s) 9 Day(s) or more 10098

SGD 115.49

1 Piece(s) 9 Day(s) or more 127100

SGD 124.69

1 Piece(s) 9 Day(s) or more 127124

SGD 332.96

1 Piece(s) 9 Day(s) or more 153153

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Brass Press-Casting Main Body Surface Treatment Brass Polished Additional Function No
Reversed Left and Right Combination Mounting Method Screw Mounting Screw Hole Type Countersinks

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)