MC-31, Push Latch (Part Numbers)

Part Number

Configured Part Number is shown.

MC31-1

Part Number
MC31-1
Part NumberVolume DiscountDays to Ship
Same day

Loading...

  1. 1

Basic Information

Type Magnet Type ( with a push function ) Magnet Type Category Round shape Length L(mm) 29
Width W(mm) 17 Mounting Method Imposition Mounting Hole Dia. D(mm) 3
Catch Plate Presence Operating Environment Standard Body Material ABS Resin
Main Body Surface Treatment No Attraction Plate Surface Material Steel Attraction Plate Surface Treatment Chrome Plating

Please check the type/dimensions/specifications of the part MC31-1 in the MC-31, Push Latch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)