Magnetic Catch, MC-54

Magnetic Catch, MC-54

[Uses] Steel cabinet, for one-touch embedded type

Part Number

Configured Part Number is shown.

MC54-1

Part Number
MC54-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Retaining Force(N) 27.44
Length L(mm) 40 Width W(mm) 10 Mounting Method Embedding
Magnet Square Mounting Surface A Catch Plate No Operating Environment Standard
Body Material 6PA Resin Main Body Surface Treatment No Color White

Please check the type/dimensions/specifications of the part MC54-1 in the Magnetic Catch, MC-54 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)