Magnetic Catch, MC-36

Magnetic Catch, MC-36

[Uses] For small cabinet, steel furniture, etc.

Part Number

Configured Part Number is shown.

MC36-3

Part Number
MC36-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Round shape Retaining Force(N) 19.6
Length L(mm) 15.5 Width W(mm) 17 Mounting Method Embedding
Mounting Hole Dia. D(mm) 13 Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material 6PA Resin Main Body Surface Treatment No
Attraction Plate Surface Material Steel Attraction Plate Surface Treatment Chrome Plating Color Brown

Please check the type/dimensions/specifications of the part MC36-3 in the Magnetic Catch, MC-36 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)