(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

1000 Type, Full-Bore Ball Valve

1000 Type, Full-Bore Ball Valve

[Product Specifications]Main body: SCS13A, ball: SUS316, stem: SUS316, sheet: R-PTFE, handle: SUS304

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-UF-15
T-UF-20
T-UF-25
T-UF-32
T-UF-40
T-UF-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)

SGD 50.00

1 Piece(s) 7 Day(s) or more 1/2B1/2B6156100

SGD 56.93

1 Piece(s) 7 Day(s) or more 3/4B3/4B7261130

SGD 78.83

1 Piece(s) 7 Day(s) or more 1B1B8572150

SGD 115.47

1 Piece(s) 7 Day(s) or more 1 1/4B1 1/4B9779150

SGD 153.70

1 Piece(s) 7 Day(s) or more 1 1/2B1 1/2B11686180

SGD 208.66

1 Piece(s) 7 Day(s) or more 2B2B13394180

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Oil / Gas / Steam
Nominal Pressure 1000 Type Ball Valve Type Standard bore Supply Side, Connection Type G
Control Side, Connection Type G Handle Shape Lever Body Lining No
Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)