(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

V short anchor【50 Pieces Per Package】

V short anchor

No pilot hole required. The tip splits into 2 inside walls for sturdy fixing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MV-50

 
Part Number
MV-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 30.70

50 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt Full Length(mm) 30 Width(mm) 11
Material Steel Included Screw Truss Tapping Screw Diameter φ4×30mm Qty.(piece) 50

Please check the type/dimensions/specifications of the part MV-50 in the V short anchor series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)