(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Course thread screw【75-765 Pieces Per Package】

Course thread screw

The carpenter’s trump card. Available in an abundant variety of sizes!

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-32
C-38
C-41
C-45
C-51
C-65
C-75
C-90
C-100
C-120
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Qty.
(piece)

SGD 23.42

765 Pieces Per Package

1 Pack(s) 14 Day(s) 32765

SGD 23.40

660 Pieces Per Package

1 Pack(s) 14 Day(s) 38660

SGD 23.40

610 Pieces Per Package

1 Pack(s) 14 Day(s) 41610

SGD 23.40

535 Pieces Per Package

1 Pack(s) 14 Day(s) 45535

SGD 23.40

500 Pieces Per Package

1 Pack(s) 14 Day(s) 51500

SGD 23.40

300 Pieces Per Package

1 Pack(s) 14 Day(s) 65300

SGD 23.40

255 Pieces Per Package

1 Pack(s) 14 Day(s) 75255

SGD 23.40

125 Pieces Per Package

1 Pack(s) 14 Day(s) 90125

SGD 23.40

85 Pieces Per Package

1 Pack(s) 14 Day(s) 10085

SGD 23.40

75 Pieces Per Package

1 Pack(s) 14 Day(s) 12075

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 3.7 Material Steel
Mounting Hole Shape Phillips Sales Unit Box/package Head type Countersunk Head

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)