(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AS plug【10-70 Pieces Per Package】

AS plug

For mounting large machinery on concrete, blocks, and other materials.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MA-100MS
MA-300MS
MA-500MS
MA-600MS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Mounting Hole Shape Head type Used Drill
(mm)
Qty.
(piece)

SGD 52.30

70 Pieces Per Package

1 Pack(s) 14 Day(s) 425PhillipsPan Head7.570

SGD 52.30

40 Pieces Per Package

1 Pack(s) 14 Day(s) 638PhillipsPan Head11.040

SGD 52.30

15 Pieces Per Package

1 Pack(s) 14 Day(s) 1048Square HoleCountersunk Head18.015

SGD 52.30

10 Pieces Per Package

1 Pack(s) 14 Day(s) 1255Square HoleCountersunk Head19.710

Loading...

  1. 1

Basic Information

Type Plug Material Steel Surface Treatment No
Surface Treatment (Details) No Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)