(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blind Rivets (AS Type)【500-2,000 Pieces Per Package】

Blind Rivets (AS Type)

With so many sizes, a wide range of working conditions is covered.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AS-32
AS-34
AS-41
AS-42
AS-43
AS-44
AS-45
AS-46
AS-48
AS-52
AS-53
AS-54
AS-55
AS-56
AS-58
AS-62
AS-63
AS-65
AS-66
AS-68
AS-610
AS-612
AS-614
AS-616
AS-618
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Crimp thickness
(mm)
Pilot Hole Dia.
(mm)
Shaft diameter
(mm)
Head Diameter
(mm)
Head height
(mm)
Mandrel diameter
(mm)
Flange Length
(mm)

SGD 111.88

2,000 Pieces Per Package

1 Pack(s) 21 Day(s) -1.6~ 3.22.52.44.80.81.55.6

SGD 119.80

2,000 Pieces Per Package

1 Pack(s) 21 Day(s) -3.2~ 6.42.52.44.80.81.58.8

SGD 50.80

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) -1.0–1.63.33.26.41.01.934.5

SGD 53.20

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) Aluminum-------

SGD 55.70

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 59.20

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 65.30

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 69.90

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 83.00

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 61.60

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 69.90

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 71.10

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 75.80

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) --------

SGD 84.00

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 88.90

1,000 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 54.40

500 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 58.20

500 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 61.60

500 Pieces Per Package

1 Pack(s) 14 Day(s) --------

SGD 65.30

500 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 73.00

500 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 76.90

500 Pieces Per Package

1 Pack(s) 21 Day(s) Aluminum-------

SGD 132.43

500 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 136.30

500 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 145.41

500 Pieces Per Package

1 Pack(s) 21 Day(s) --------

SGD 160.09

500 Pieces Per Package

1 Pack(s) 14 Day(s) --------

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)