(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotor/Stainless Steel Door Roller for Heavy Loads Flat Type

Rotor/Stainless Steel Door Roller for Heavy Loads Flat Type

Employs high-grade machinery bearings for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●Built-in bearing, excellent durability.
●Since space is provided between the frame and the wheel, it opens and closes smoothly even if there are some distortion or misalignment on the rail.

Usage

●Gate doors, factories, doors for entrance, and various warehouses etc.

Specification

●SPQ(piece):2

Materials

●Frame: Stainless Steel(SUS304)
●Wheel: Stainless Steel(SUS303)
Part Number
WBP-0502
WBP-0602
WBP-0752
WBP-0902
WBP-1102
WBP-1202
WBS-0502
WBS-0902
WBS-1102
WBS-1202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 96.20

1 Piece(s) 10 Day(s) No50-50

SGD 128.00

1 Piece(s) 10 Day(s) No60-60

SGD 187.80

1 Piece(s) 10 Day(s) No75-75

SGD 265.60

1 Piece(s) 10 Day(s) No90-90

SGD 375.30

1 Piece(s) 10 Day(s) No110-110

SGD 425.30

1 Piece(s) 10 Day(s) No120-120

SGD 87.06

1 Piece(s) 7 Day(s) Stainless Steel5010050

SGD 260.60

1 Piece(s) 7 Day(s) Stainless Steel9012090

SGD 368.50

1 Piece(s) 7 Day(s) Stainless Steel110145110

SGD 413.90

1 Piece(s) 7 Day(s) Stainless Steel120145120

Loading...

  1. 1
 

Basic Information

Car Material Stainless Steel Type Heavy-Duty Door Roller Wheel Shape Flat Type
Wheel Material Metal Shape Flat Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)