(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Heavy Door Roller Wide Type V Type

Stainless Steel Heavy Door Roller Wide Type V Type

Employs high-grade machinery bearings for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JBPW2505
JBPW3005
JBSW2505
JBSW3005
JCPW2005
JCSW2005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(mm)

SGD 3,817.00

1 Piece(s) 10 Day(s) No250

SGD 5,130.60

1 Piece(s) 10 Day(s) No300

SGD 4,833.60

1 Piece(s) 10 Day(s) Stainless Steel250

SGD 6,510.50

1 Piece(s) 10 Day(s) Stainless Steel300

SGD 2,537.20

1 Piece(s) 10 Day(s) No200

SGD 2,954.40

1 Piece(s) 10 Day(s) Stainless Steel200

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Shape V Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)