(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

S45C Heavy Door Roller Cam R Wheel Type

S45C Heavy Door Roller Cam R Wheel Type

A steel mountain R model that uses bearings and has excellent durability. It can be used for gates, factories, entrance doors, and various warehouses.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JGM-0508
JGM-0608
JGM-0758
JGM-0908
JGM-1008
JGP-0508
JGP-0608
JGP-0758
JGP-0908
JGP-1008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 51.43

1 Piece(s) 10 Day(s) Steel5011050

SGD 59.81

1 Piece(s) 10 Day(s) Steel6012060

SGD 88.30

1 Piece(s) 10 Day(s) Steel7515075

SGD 135.40

1 Piece(s) 10 Day(s) Steel9018090

SGD 163.10

1 Piece(s) 10 Day(s) Steel100220100

SGD 48.28

1 Piece(s) 10 Day(s) No50-50

SGD 56.67

1 Piece(s) 10 Day(s) No60-60

SGD 72.39

1 Piece(s) 10 Day(s) No75-75

SGD 105.92

1 Piece(s) 10 Day(s) No90-90

SGD 116.40

1 Piece(s) 10 Day(s) No100-100

Loading...

  1. 1

Basic Information

Car Material Steel Type Heavy-Duty Door Roller Wheel Shape Mountain R Roller Model
Wheel Material Metal Shape Mountain R Roller Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)