(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
· Employs bearings for superior durability.
Japanese Only
Part Number |
---|
JGM-0605 |
JGM-0755 |
JGM-0905 |
JGM-1505 |
JGM-2005 |
JGP-0505 |
JGP-0605 |
JGP-0755 |
JGP-0905 |
JGP-1005 |
JGP-1105 |
JGP-1305 |
JGP-1505 |
JGP-2005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | The material of frames | Type | Wheel Shape | Wheel Material | Wheel Diameter (φ) | Overall Length (mm) | Wheel Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
SGD 59.81 | 1 Piece(s) | 7 Day(s) | Steel | Heavy-Duty Door Roller | V Type | Metal | 60 | 120 | 60 | ||
SGD 74.49 | 1 Piece(s) | 7 Day(s) | Steel | Heavy-Duty Door Roller | V Type | Metal | 75 | 150 | 75 | ||
SGD 109.06 | 1 Piece(s) | 7 Day(s) | Steel | Heavy-Duty Door Roller | V Type | Metal | 90 | 180 | 90 | ||
SGD 388.87 | 1 Piece(s) | 7 Day(s) | Steel | Heavy-Duty Door Roller | V Type | Metal | 150 | 300 | 150 | ||
SGD 968.80 | 1 Piece(s) | 10 Day(s) | Steel | Heavy-Duty Door Roller | V Type | Metal | 200 | 300 | 200 | ||
SGD 46.80 | 1 Piece(s) | 10 Day(s) | No | Heavy-Duty Door Roller | V Type | Metal | 50 | - | 50 | ||
SGD 56.67 | 1 Piece(s) | 10 Day(s) | No | Heavy-Duty Door Roller | V Type | Metal | 60 | - | 60 | ||
SGD 72.39 | 1 Piece(s) | 10 Day(s) | No | Heavy-Duty Door Roller | V Type | Metal | 75 | - | 75 | ||
SGD 105.92 | 1 Piece(s) | 10 Day(s) | No | Heavy-Duty Door Roller | V Type | Metal | 90 | - | 90 | ||
SGD 116.40 | 1 Piece(s) | 9 Day(s) | No | - | - | - | - | - | 100 | ||
SGD 152.00 | 1 Piece(s) | 10 Day(s) | No | - | - | - | - | - | 110 | ||
SGD 208.10 | 1 Piece(s) | 10 Day(s) | No | Heavy-Duty Door Roller | V Type | Metal | 130 | - | 130 | ||
SGD 408.50 | 1 Piece(s) | 10 Day(s) | No | Heavy-Duty Door Roller | V Type | Metal | 150 | - | 150 | ||
SGD 785.50 | 1 Piece(s) | 10 Day(s) | No | Heavy-Duty Door Roller | V Type | Metal | 200 | - | 200 |
Loading...
Car Material | Steel | Shape | V Type |
---|
How can we improve?
How can we improve?