(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Heavy Load Door Roller Cam R Wheel Type

Stainless Steel Heavy Load Door Roller Cam R Wheel Type

Employs high-grade machinery bearings for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JBP-0508
JBP-0608
JBP-0758
JBP-0908
JBP-1008
JBS-0508
JBS-0608
JBS-0758
JBS-0908
JBS-1008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 76.58

1 Piece(s) 10 Day(s) No50-50

SGD 87.06

1 Piece(s) 10 Day(s) No60-60

SGD 119.54

1 Piece(s) 10 Day(s) No75-75

SGD 231.68

1 Piece(s) 10 Day(s) No90-90

SGD 356.70

1 Piece(s) 10 Day(s) No100-100

SGD 90.21

1 Piece(s) 10 Day(s) Stainless Steel5011050

SGD 124.90

1 Piece(s) 10 Day(s) Stainless Steel6012060

SGD 180.10

1 Piece(s) 10 Day(s) Stainless Steel7515075

SGD 305.40

1 Piece(s) 10 Day(s) Stainless Steel9018090

SGD 418.30

1 Piece(s) 10 Day(s) Stainless Steel100220100

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Type Heavy-Duty Door Roller Wheel Shape Mountain R Roller Model
Wheel Material Metal Shape Mountain R Roller Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)