(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

P Plugs【40 Pieces Per Package】

P Plugs

Versatile pee plug suitable for mounting lightweight objects such as drywall board, calcium silicate board, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PC

 
Part Number
PC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 24.13

40 Pieces Per Package

1 Pack(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Plug Material Polypropylene Sales Unit Box/package
Pilot Hole Dia.(mm) 8~8.5 Thread Dia.(mm) 4–5 Thread Length(mm) 48+Mountings Thickness
Suitable wall thickness(mm) 16–19 Pull-out Strength(kN) 0.48(ALC) Qty.(piece) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)