(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Gloss Plating Screw Nails

Gloss Plating Screw Nails

[Features]
·The body is processed into a screw shape, and is used for applications that require a strong holding force. The shape standard is determined by the number of grooves and the angle.
[Applications]
·Pallets, heavy-duty packing materials, asbestos slate boards, flexible boards, general lumber.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
85621625
85621832
85622445
85622750
85623475
85623790
85624100
85624115
85625150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Nail Head Diameter
(mm)
Size
(mm)

SGD 195.85

1 Piece(s) 6 Day(s) or more 251616×25

SGD 185.79

1 Piece(s) 6 Day(s) or more 321515×32

SGD 170.70

1 Piece(s) 6 Day(s) or more 451313×45

SGD 160.63

1 Piece(s) 6 Day(s) or more 501212×50

SGD 155.60

1 Piece(s) 6 Day(s) or more 751010×75

SGD 158.12

1 Piece(s) 6 Day(s) or more 9099×90

SGD 165.67

1 Piece(s) 6 Day(s) or more 10088×100

SGD 165.67

1 Piece(s) 6 Day(s) or more 11588×115

SGD 175.73

1 Piece(s) 6 Day(s) or more 15066×150

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Gloss Nickel plating
Detailed Shape Screw-shaped body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)