(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Placle sheet connecting nail

Placle sheet connecting nail

[Applications]
·Lath board, veneer plywood, decorative plywood stopper, floor material, colored steel plate, siding stopper.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
80121625
80121626
80121832
80121833
80121838
80121839
80131638
80131639
80131838
80131839
80151832
80151833
80512238
80611625
80611626
80611832
80611833
80611838
80611839
80621625
80621832
80621838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Detailed Shape Color Part Number

SGD 156.44

1 Piece(s) 6 Day(s) or more [Steel] Iron[UniChrome Plating] Bright Chromate PlatingScrew-PUB(S)1625

SGD 117.87

1 Piece(s) 6 Day(s) or more [Steel] Iron[UniChrome Plating] Bright Chromate PlatingScrew-PUB(S)1625A

SGD 166.50

1 Piece(s) 6 Day(s) or more [Steel] Iron[UniChrome Plating] Bright Chromate PlatingScrew-PUB(S)1532

SGD 124.58

1 Piece(s) 6 Day(s) or more [Steel] Iron[UniChrome Plating] Bright Chromate PlatingScrew-PUB(S)1832A

SGD 171.53

1 Piece(s) 6 Day(s) or more [Steel] Iron[UniChrome Plating] Bright Chromate PlatingScrew-PUB(S)1538

SGD 127.94

1 Piece(s) 6 Day(s) or more [Steel] Iron[UniChrome Plating] Bright Chromate PlatingScrew-PUB(S)1838A

SGD 161.47

1 Piece(s) 6 Day(s) or more [Steel] IronChromate PlatingScrew-PCF1638 Floor

SGD 121.23

1 Piece(s) 6 Day(s) or more [Steel] IronChromate PlatingScrew-PCF1638A Floor

SGD 176.57

1 Piece(s) 6 Day(s) or more [Steel] IronChromate PlatingScrew-PCF1538 Floor

SGD 131.29

1 Piece(s) 6 Day(s) or more [Steel] IronChromate PlatingScrew-PCF1838A Floor

SGD 220.57

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoScrew-PAK(S)1532

SGD 220.57

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoScrew-PAS(S)1532

SGD 156.94

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoRing-PS(R)2238

SGD 204.23

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoRound Head Screw-PS(S)1625

SGD 149.74

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoScrew-PS(S)1625A

SGD 254.53

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoRound Head Screw-PS(S)1532

SGD 183.27

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoScrew-PS(S)1832A

SGD 304.84

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoRound Head Screw-PS(S)1538

SGD 216.80

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoScrew-PS(S)1838A

SGD 219.32

1 Piece(s) 6 Day(s) or more [Stainless] SUS304NoScrew-PS (S) 1625 Spherical Head

SGD 269.62

1 Piece(s) 6 Day(s) or more [Steel] Iron[Paint / Coating] Painting / CoatingScrewBlackPS (S) 1532 Spherical Head

SGD 319.92

1 Piece(s) 6 Day(s) or more [Steel] Iron[Paint / Coating] Painting / CoatingScrewNew TeaPS (S) 1538 Spherical Head

Loading...

  1. 1

Basic Information

Type Nails

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)