(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Conventional Construction Method Nails (Wire Connecting Nails)

Conventional Construction Method Nails (Wire Connecting Nails)

[Features]
· Color coded by size for easy recognition.
[Applications]
· Mainly used for reinforcing existing structures with durable plywood walls.
[Note]
· Sold by weight. For more details, please see our catalog.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

23810171

 
Part Number
23810171
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 177.92

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nails Material Iron Sales Unit Box/package
Nail Head Diameter(mm) 8.3 Product Name FC-N90LH Nail line diameter(mm) 3.75
Nail Length(mm) 90 Color Purple Nail tip Obtuse angle
Number of nail in a case 120 lines x10 Volume x2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)