(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Rect 30/40 Type Dual Use Long Pipe Handle

Rect 30/40 Type Dual Use Long Pipe Handle

A handle that can be easily opened and closed by attaching it to the pole opening and closing part.
[Features]
·Uses die-cast aluminum (anodized / silver painted) material.
·Easy to operate even with gloves on.
·Easy to install by simply tightening the handle mounting screw with a screwdriver.
·Since it is not necessary to make a hole during installation, it can be removed as many times as necessary.
·Height adjustment is easy because the Side Poles are tightened and fixed with the fixing plate and the handle body.
[Applications]
·Ideal for factories and warehouses.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MR-7
MR-7L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.58

1 Piece(s) 4 Day(s) or more

SGD 31.82

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)