(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Bar Latch, Stainless Steel Strong Latch

Slide Bar Latch, Stainless Steel Strong Latch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Slide Bar Latch, Stainless Steel Strong Latch
  • Slide Bar Latch, Stainless Steel Strong Latch

Stainless Steel Strong Latch.
This equipment is suitable for locking doors and tooling cabinet, it has a bending steel rod for locking and unlocking, lightweight and convenient for gripping,
moreover, this equipment come up with a hole for use with a keylock. The difference point is the stroke of this product is longer than general door latches[Features]
• It has 2 components: a bending steel rod and a latch holder
• Easy and convenient for installation (Use screw only 6 pcs)
• Dimension (W x L): 46 x 120 mm.
• Material: Stainless steel (SUS304)
[Applications]
Suitable for locking doors and tooling cabinet

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SL-N-SU-00-120

Features

●Can also be locked with a padlock, it has a long stroke latch.

Specification

●A(mm):46
●B(mm):120
●C(mm):78
●D(mm):166
●E(mm):-
●F(mm):-
●H(mm):-
●I(mm):-
●P1(mm):6.0
●G(mm):12
●SPQ(piece):1
●With packed-in screws.

Materials

●Stainless Steel(SUS304)

Warning

●SL-N-SU-00-120 does not have a flat socket.
Part Number
SL-N-SU-00-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.10

1 Piece(s) 8 Day(s)

Loading...

  1. 1
 

Basic Information

Body Material SUS304 Finish Polishing finishing Nominal 120
Strike plate length A(mm) 120 Mounting part length B(mm) 46 Width C(mm) 78
Thickness t(mm) 3 Screw hole pitch D(mm) 26 The number of holes 5
Strike plate screw hole diameter P1(φ) 6 Accessory With Wooden Screw

Please check the type/dimensions/specifications of the part SL-N-SU-00-120 in the Slide Bar Latch, Stainless Steel Strong Latch series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)