• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (SGT) 22/10/2018. We apologize for the inconvenience.

Aluminum E-type Rail (above/under)

Part Number

Configured Part Number is shown.

Part Number
588-DEL
589-DEL
Part NumberVolume DiscountDays to ShipSize
(mm)
Rail Type JAN code
6 Day(s) or more 8×12Top4960126015882
6 Day(s) or more 3.5×12Down4960126015899

Loading...

  1. 1

Basic Information

Types Rail Material 6063 Aluminum Finish Alumite Finishing
Length(mm) 1000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)