• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (SGT) 22/10/2018. We apologize for the inconvenience.

Aluminum strainer AZ

Part Number

Configured Part Number is shown.

Part Number
580-DEL
581-DEL
582-DEL
Part NumberVolume DiscountDays to ShipSize
(mm)
JAN code
6 Day(s) or more 2.5×9 (10.1)4960126015806
6 Day(s) or more 5.5x9(15)4960126015813
6 Day(s) or more 10×10 (20)4960126015820

Loading...

  1. 1

Basic Information

Types Rail Material 6063 Aluminum Finish Alumite Finishing
Length(mm) 1000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)