(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder TACQ Series (Guide Lock Type)

Compact Cylinder TACQ Series (Guide Lock Type)

JIS standard compliant, double guide rod type structure.
C clip is adopted to connect the cylinder body and back or front cover, piston and piston rod are rivet structure to make it compact and reliable.
The internal diameter of the cylinder is treated with grinding process forming abrasion resistance and durability.
Longer the guide distance of the front cover, better the guide performance.
Compact structure effectively saving installation space.
The magnetic switch slots around the cylinder body enable convenient installation of sensor switch.
Dual guide rod non rotating structure withstands bending and twisting and enables to bear large working load and lateral load.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
TACQ-12X[5,​10,​15,​20,​25,​30]-S
TACQ-16X[5,​10,​15,​20,​25,​30]
TACQ-16X[5,​10,​15,​20,​25,​30]-S
TACQ-20X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
TACQ-20X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]-S
TACQ-25X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
TACQ-25X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]-S
TACQ-32X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
TACQ-32X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]-S
TACQ-40X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
TACQ-40X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]-S
TACQ-50X[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
TACQ-50X[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]-S
TACQ-63X[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]-S
TACQ-80X[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
TACQ-80X[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]-S
TACQ-100X[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
TACQ-100X[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Magnet Pneumatic Fitting Diameter

-

1 Piece(s) 15 Day(s) or more 125 ~ 30YesM5X0.8

-

1 Piece(s) 15 Day(s) or more 165 ~ 30NoneM5X0.8

-

1 Piece(s) 15 Day(s) or more 165 ~ 30YesM5X0.8

-

1 Piece(s) 15 Day(s) or more 205 ~ 50NoneM5X0.8

-

1 Piece(s) 15 Day(s) or more 205 ~ 50YesM5X0.8

-

1 Piece(s) 15 Day(s) or more 255 ~ 50NoneM5X0.8

-

1 Piece(s) 15 Day(s) or more 255 ~ 50YesM5X0.8

-

1 Piece(s) 15 Day(s) or more 325 ~ 100NonePT1/8"

-

1 Piece(s) 15 Day(s) or more 325 ~ 100YesPT1/8"

-

1 Piece(s) 15 Day(s) or more 405 ~ 100NonePT1/8"

-

1 Piece(s) 15 Day(s) or more 405 ~ 100YesPT1/8"

-

1 Piece(s) 15 Day(s) or more 5010 ~ 100NonePT1/4"

-

1 Piece(s) 15 Day(s) or more 5010 ~ 100YesPT1/4"

-

1 Piece(s) 24 Day(s) or more 6310 ~ 100YesPT1/4"

-

1 Piece(s) 15 Day(s) or more 8010 ~ 100NonePT3/8"

-

1 Piece(s) 18 Day(s) or more 8010 ~ 100YesPT3/8"

-

1 Piece(s) 15 Day(s) or more 10010 ~ 100NonePT3/8"

-

1 Piece(s) 15 Day(s) or more 10010 ~ 100YesPT3/8"

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Guided
Additional Function Standard / With rod detent function Environment, Applications Standard Ambient and Working Fluid Temperature(°C) -20::80
End Locking No Valves No Operating Pressure(MPa) 0.1::1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)