(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment, Quick-Connect Fitting, PV Series

Auxiliary Equipment, Quick-Connect Fitting, PV Series

The wide variety of models and specifications enable use with various pneumatic systems.
Excellent flow performance allows an amount of gas equal to the internal diameter of the tube to pass.
Installation and removal of piping is simple and the tube-connecting element is safe and durable, which makes the product highly reliable.
An adhesive has been applied to the screw part and packing is used on the M5 screw to prevent leaks.
Nickel plating prevents corrosion and contamination, and thus provides a wide range of applications.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
PV4D
PV6D
PV8D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

SGD 2.03

1 Piece(s) 4 Day(s) or more 4

SGD 2.07

1 Piece(s) 4 Day(s) or more 6

SGD 2.26

1 Piece(s) 4 Day(s) or more 8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material PBT Application Standard Thread Material No Thread Part
Seal Material NBR Union, Equal Dia. Union Elbows Operating Temperature Range(°C) 0::60
Plastic plug ring color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)