(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Panel shaped cylinder MPG series

Panel shaped cylinder MPG series

Compact structure, appearing small, light weight, space saving.
The accuracy of the piston rod guide is high, lubricant refill not required.
Excellent buffer performance of cylinder due to the advanced rubber encapsulation technology adopted in head cover.
You can select from various installation methods and accessories.
You can select a magnet type with a location detection function.
Sensor switch installation is convenient by using the groove for mounting sensor switch on cylinder.
Can choose from multiple cylinder inner diameters.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MPG-6X[5,​10,​15,​20,​25]
MPG-6X[5,​10,​15,​20,​25]-[FA,​FB,​LB]
MPG-6X[5,​10,​15,​20,​25]-N
MPG-6X[5,​10,​15,​20,​25]-N-[FA,​FB,​LB]
MPG-6X[5,​10,​15,​20,​25]-S
MPG-6X[5,​10,​15,​20,​25]-S-[FA,​FB,​LB]
MPG-6X[5,​10,​15,​20,​25]-S-N
MPG-6X[5,​10,​15,​20,​25]-S-N-[FA,​FB,​LB]
MPG-12X[5,​10,​15,​20,​25,​30,​35,​40]
MPG-12X[5,​10,​15,​20,​25,​30,​35,​40]-[FA,​FB,​LB]
MPG-12X[5,​10,​15,​20,​25,​30,​35,​40]-N
MPG-12X[5,​10,​15,​20,​25,​30,​35,​40]-N-[FA,​FB,​LB]
MPG-16X[5,​10,​15,​20,​25,​30,​35,​40]
MPG-16X[5,​10,​15,​20,​25,​30,​35,​40]-[FA,​FB,​LB]
MPG-16X[5,​10,​15,​20,​25,​30,​35,​40]-N
MPG-16X[5,​10,​15,​20,​25,​30,​35,​40]-N-[FA,​FB,​LB]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Magnet Pneumatic Fitting Diameter Mounting Method Rod End Thread Type

-

1 Piece(s) 12 Day(s) or more 65 ~ 25NoneM3X0.5Without Mounting BracketMale Thread

-

1 Piece(s) 12 Day(s) or more 65 ~ 25NoneM3X0.5Foot Type / Rod Flange TypeMale Thread

-

1 Piece(s) 12 Day(s) or more 65 ~ 25NoneM3X0.5Without Mounting BracketWithout Screws

-

1 Piece(s) 12 Day(s) or more 65 ~ 25NoneM3X0.5Foot Type / Rod Flange TypeWithout Screws

-

1 Piece(s) 15 Day(s) or more 65 ~ 25YesM3X0.5Without Mounting BracketMale Thread

-

1 Piece(s) 15 Day(s) or more 65 ~ 25YesM3X0.5Foot Type / Rod Flange TypeMale Thread

-

1 Piece(s) 15 Day(s) or more 65 ~ 25YesM3X0.5Without Mounting BracketWithout Screws

-

1 Piece(s) 15 Day(s) or more 65 ~ 25YesM3X0.5Foot Type / Rod Flange TypeWithout Screws

-

1 Piece(s) 12 Day(s) or more 125 ~ 40NoneM5X0.8Without Mounting BracketMale Thread

-

1 Piece(s) 12 Day(s) or more 125 ~ 40NoneM5X0.8Foot Type / Rod Flange TypeMale Thread

-

1 Piece(s) 12 Day(s) or more 125 ~ 40NoneM5X0.8Without Mounting BracketWithout Screws

-

1 Piece(s) 12 Day(s) or more 125 ~ 40NoneM5X0.8Foot Type / Rod Flange TypeWithout Screws

-

1 Piece(s) 12 Day(s) or more 165 ~ 40NoneM5X0.8Without Mounting BracketMale Thread

-

1 Piece(s) 12 Day(s) or more 165 ~ 40NoneM5X0.8Foot Type / Rod Flange TypeMale Thread

-

1 Piece(s) 12 Day(s) or more 165 ~ 40NoneM5X0.8Without Mounting BracketWithout Screws

-

1 Piece(s) 12 Day(s) or more 165 ~ 40NoneM5X0.8Foot Type / Rod Flange TypeWithout Screws

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Panel-Shaped
Additional Function Standard Environment, Applications Standard Ambient and Working Fluid Temperature(°C) -20::80
End Locking No Valves No Operating Pressure(MPa) 0.1::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)