(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini free mount cylinder MU series

Mini free mount cylinder MU series

JIS standards implemented.
Allows more efficient and installation, since 4 directions can be used freely.
Multiple cylinders can be fixed in parallel saving installation space.
Guide boss at the tip of the cylinder enables accurate installation and orientation.
Excellent abrasion resistance and durability since rigid oxidation treatment is done after high precision processing.
Magnet type with a location detection function can be selected.
Convenient while attaching a sensor switch since it has mounting groove for sensor switch on cylinder.
Compact structure, possesses a function to save oil since a heterogeneous two way sealing structure is adopted for piston.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MU-10X[4,​6,​8,​10,​15,​20,​25,​30]-S
MU-10X[4,​6,​8,​10,​15,​20,​25,​30]-S-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke: L
(mm)
Rod End Thread Type

-

1 Piece(s) 15 Day(s) or more 4 ~ 30Female Thread

-

1 Piece(s) 15 Day(s) or more 4 ~ 30Male Thread

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Block shape
Cylinder I.D: D(Ø) 10 Additional Function Standard Environment, Applications Standard
Ambient and Working Fluid Temperature(°C) -20::80 End Locking No Valves No
Operating Pressure(MPa) 0.1::0.7 Magnet Yes Pneumatic Fitting Diameter M3X0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)