(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless steel SUS305J1 deck dedicated screw【100 Pieces Per Package】

Stainless steel SUS305J1 deck dedicated screw

[Features]
· Easily drives into even hard decking materials without the need for a pilot hole.
· Reduces screw cutting, head slippage, bit hole damage, and rust generation.
· The screw tip and center part have a special shape for easy driving.
· Uses a special flexible screw head that sinks into decking materials easily.
· Without forcing the head in all at once, stop at the screw thread part or use an impact driver to pull back about 1 cm, then remove shavings and powder before driving the screw in again.
· When using with ultra-hard materials such as IPE, jarrah, and lophira alata, a high torque impact driver is recommended.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HXSQCSTD-305-D6-55
HXSQCSTD-305-D6-65
HXSQCSTD-305-D6-75
HXSQCSTD-305-D6-90
HXSQCSTD-SGJB-D6-55
HXSQCSTD-SGJB-D6-75
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Surface Treatment Surface Treatment (Details)

SGD 84.98

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 55--

SGD 101.23

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 65--

SGD 112.81

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 75--

SGD 146.51

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 90--

SGD 96.69

100 Pieces Per Package

1 Pack(s) 18 Day(s) or more 55Silver / copper / tin platedGerman Brown plating

SGD 128.93

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 75Silver / copper / tin platedGerman Brown plating

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 6 Material SUS305J1
Mounting Hole Shape Square Hole Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)