(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Value Pack Ruspert Screw with Drill Bit

Value Pack Ruspert Screw  with Drill Bit

[Type] Related parts
[Material] Steel
[Surface treatment] Painting, coating
[Surface treatment] (detail) R-silver (Ruspert silver)
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 4, 5, 6
[Length] 25, 32, 35, 38, 45, 60, 70, 75, 90
[Detailed shape] Flat head, pan head, with washer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSPCSTB-STTRS-D4-25
CSPCSTB-STTRS-D4-32
CSPCSTB-STTRS-D5-25
CSPCSTB-STTRS-D5-45
CSPCSTB-STTRS-D5-60
CSPCSTB-STTRS-D5-70
CSPCSTB-STTRS-D6-75
CSPPNSBWH-STTRS-D4-25
CSPPNSBWH-STTRS-D4-32
CSPPNTB-STTRS-D4-25
CSPPNTB-STTRS-D4-32
CSPPNTB-STTRS-D4-38
CSPPNTB-STTRS-D5-25
CSPPNTB-STTRS-D5-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Detailed Shape

SGD 14.09

1 Piece(s) 4 Day(s) or more 425Flat Head

SGD 14.09

1 Piece(s) 4 Day(s) or more 432Flat Head

SGD 14.09

1 Piece(s) 4 Day(s) or more 525Flat Head

SGD 14.09

1 Piece(s) 4 Day(s) or more 545Flat Head

SGD 14.09

1 Piece(s) 4 Day(s) or more 560Flat Head

SGD 14.09

1 Piece(s) 4 Day(s) or more 570Flat Head

SGD 14.09

1 Piece(s) 4 Day(s) or more 675Flat Head

SGD 14.09

1 Piece(s) 4 Day(s) or more 425With Washer

SGD 14.09

1 Piece(s) 4 Day(s) or more 432With Washer

SGD 14.09

1 Piece(s) 4 Day(s) or more 425Pan

SGD 14.09

1 Piece(s) 4 Day(s) or more 432Pan

SGD 14.09

1 Piece(s) 4 Day(s) or more 438Pan

SGD 14.09

1 Piece(s) 4 Day(s) or more 525Pan

SGD 14.09

1 Piece(s) 4 Day(s) or more 535Pan

Loading...

  1. 1

Basic Information

Type Related Components Material Steel Surface Treatment Painting / Coating
Surface Treatment (Details) R Silver (Ruspert Silver) Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)