(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ruspert new drainpipe screw【500 Pieces Per Package】

Ruspert new drainpipe screw

[Features]
· Thin-shaft type that can be used for nail holes and gutter construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSPRDNAB-SRS-D3.6-30
CSPRDNAB-STRDS-D3.6-30
CSPRDNAB-STRDSB-D3.6-30
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSurface Treatment (Details)

SGD 79.41

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more R Brown (Ruspert Brown)

SGD 37.07

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more R Silver (Ruspert Silver)

SGD 41.16

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more R Black (Ruspert Black)

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 3.6 Length 30
Material SUS410 Surface Treatment Painting / Coating Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)