(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chromate slender thread small box【1,000-1,400 Pieces Per Package】

Chromate slender thread  small box

[Features]
· Easy to use slim type.
· Has a slimmer decision than conventional coarse thread screws, which reduces wood splintering and makes driving easier even for harder wood varieties.
· Not only that, the head part uses flexible finishing with excellent penetration.
· Reduces float of nails due to shocks, float of boards due to expansion and contraction of paired materials, float of floorboards caused by humidity and temperature changes, and creaky floors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSPCSS-STC-D3.3-25
CSPCSS-STC-D3.3-40
CSPCSS-STC-D3.3-45
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength

SGD 71.38

1,400 Pieces Per Package

1 Pack(s) 4 Day(s) or more 25

SGD 64.46

1,100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 40

SGD 73.25

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 45

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 3.3 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Bright Chromate Plating Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)