(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chair for Hallways

Chair for Hallways

Click this image to zoom it.

Move the mouse over the image to zoom

  • Chair for Hallways
  • Chair for Hallways

[Specifications]·It's retractable so it doesn't take up much space. ·An entrance hall chair. ·Material: wooden

PDF

Japanese Only

Part Number

Configured Part Number is shown.

455-555

 
Part Number
455-555
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 275.69

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Chairs for Hallway Material Wood Finish Urethane Painted
Part Type Main Body Size D(mm) 380 Size H(mm) 380
Size W(mm) 360

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)